User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL130X148E
CNSORDERNO
Model No d x D
PL130X148E
SD
Shaft diameter d
130
D
Outer diameter D
148
LT
Dimension Lt
28.0
L
Dimension l
25.3
FOKN
Preload Force Fo
93.8
FOKGF
Preload Force Fo
9570
FEKN
Actual Locking Force
547.0
FEKGF
Preload Force Fo
55800
MTNM
Transmissible Torque Mt
7840.0
MTKGFM
Transmissible Torque Mt
800.00
PAXKN
Transmissible Thrust Pax
122.00
PAXKGF
Transmissible Thrust Pax
12400
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
86
P1KGF
Hub Contact Pressure P'
8.8
MASS
Mass
850.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.