User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL140X158E
CNSORDERNO
Model No d x D
PL140X158E
SD
Shaft diameter d
140
D
Outer diameter D
158
LT
Dimension Lt
28.0
L
Dimension l
25.3
FOKN
Preload Force Fo
87.5
FOKGF
Preload Force Fo
8930
FEKN
Actual Locking Force
589.0
FEKGF
Preload Force Fo
60100
MTNM
Transmissible Torque Mt
9110.0
MTKGFM
Transmissible Torque Mt
930.00
PAXKN
Transmissible Thrust Pax
131.00
PAXKGF
Transmissible Thrust Pax
13350
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
87
P1KGF
Hub Contact Pressure P'
8.9
MASS
Mass
910.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.